Factory Automation

Energy Saving Supporting DevicesEMU4-LG1-MB   Specifications

Specifications

Category
Group
Model
Use
Model name
Transmission
Phase wire system
Instrument ratings Voltage circuit Single-phase 2-wire
3-phase 3-wire
Single-phase 3-wire
3-phase 4-wire
Current circuit
Frequency
Auxiliary power rating
No. of measurement circuits
Consumption VA Voltage circuit
Auxiliary power circuit
Measurement items
Main unit tolerances
Data update cycle
External output specification Output signal format
Compatible standard
Weight
External dimensions (unit: mm)
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorPlus
Insulation Monitor Model
MODBUS RTU (RS-485) communication
Single-phase 2-wire, single-phase 3-wire, 3-phase 3-wire, 3-phase 4-wire common
110V, 220V, 440V AC common
110V AC (between wires 1 and 2, and wires 2 and 3), 220V AC (between wires 1 and 3)
220V AC (between wires 1 and 2, and wires 2 and 3), 440V AC (between wires 1 and 3)
Minimum: 63.5V/110V AC, Maximum: 277V/480V AC
1A (Mitsubishi ZCT is used. Primary current value of ZCT is indicated.)
50/60Hz (automatic frequency selection)
100V-240V AC (+10%, -15%) 50Hz/60Hz
1 circuit
For each phase: 0.1VA (110V AC), 0.2VA (220V AC), 0.4VA (440V AC)
110V AC: 2.0VA, 220V AC: 3.0VA
Leakage current, demanded leakage current, resistance leakage current, demanded resistance leakage current, resistance leakage current difference conversion value
Low sensitivity mode
Leakage current Io, resistive leakage current Ior: ±2.5% (relative to 10 to 100% of rating)
Leakage current Io, resistive leakage current Ior: ±2.5 mA (relative to 10% of rating or lower)
High sensitivity mode
Leakage current Io, resistive leakage current Ior: ±2.5 mA
Leakage current: 2 sec, resistive leakage current: 2 sec
Non-voltage a-contact, 1 output
CE marking (EMC: EN-61326-1: 2013, Safety: EN-61010-1: 2010), UL: UL61010-1
0.2kg
37.5 (W) x 90 (H) x 92.9 (D) (excluding protruding parts)
(Maximum size including projections: 41.5 (W) x 99 (H) x 94 (D))
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*Refer to the catalog or manual for the detail specifications.